IESNA:LM-63-2002
[TEST]P950097
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-927-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15210
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2372.5 2227.4 2101.6 1952.7 1803.9 1711.6 1679 1683.8 1711.6 1747.2
1913.4 2429.2 3266.7 4106.2 4955.3 5605.6 6180 6631.4 7093.4 7390.2
7412.3 7044.5 5401 4705.6 3915.1 2660.6 1648.3 1302.5 875 461
230.5 174.8 111.4 65.3 25.9 0 0
2372.5 2247.6 2121.8 1973.9 1823.1 1729.9 1695.3 1692.4 1716.4 1749.1
1876.9 2324.5 3129.4 4072.6 4887.1 5564.3 6160.8 6676.6 7108.8 7451.7
7528.6 7225 5637.3 4824.7 4071.6 2830.7 1754.9 1351.5 904.8 484.1
268.9 211.3 144.1 94.1 61.5 14.4 0
2372.5 2244.7 2126.6 1986.4 1839.4 1748.1 1709.7 1702 1717.4 1747.2
1830.8 2159.2 2848.9 3748.9 4622 5400 6105.1 6708.3 7236.6 7676.5
7837.8 7704.3 7202 5662.3 4748.8 3504 2198.6 1582.9 1151.7 673.3
453.4 374.6 327.5 272.8 187.3 32.7 0
2372.5 2258.2 2144.8 2022.9 1891.3 1793.3 1750.1 1732.8 1738.5 1761.6
1802.9 1973.9 2431.1 3170.7 4050.5 4929.4 5794.8 6621.8 7361.4 7896.4
8221.1 8265.3 8025.1 7608.3 6926.3 5754.5 4698.9 3607.7 2418.6 1120
568.6 374.6 283.4 187.3 74 0 0
2372.5 2263 2167.9 2065.1 1958.5 1876.9 1827.9 1808.7 1805.8 1824
1854.8 1918.2 2121.8 2580 3285.9 4123.5 5060 6025.3 6983.9 7789.8
8376.7 8693.7 8706.2 8474.7 8160.6 7731.2 7130.9 6096.4 4535.6 2739.4
1169.9 407.3 170 95.1 37.5 2.9 0
2372.5 2282.2 2197.7 2126.6 2049.8 1988.3 1954.7 1939.3 1937.4 1951.8
1979.6 2020 2104.5 2292.8 2676 3267.7 4041.9 4925.5 5849.6 6765.9
7638.1 8376.7 8936.7 9162.4 9184.5 9173.9 9185.5 8926.1 7729.3 5494.2
3064.1 1031.6 262.2 97 24 1.9 0
2372.5 2301.4 2237.1 2190.9 2154.4 2130.4 2125.6 2134.3 2151.6 2174.6
2209.2 2257.2 2319.7 2423.4 2596.3 2892.1 3352.2 3970.8 4668.1 5417.3
6231.9 7074.2 7894.5 8636 9291.1 9828 10389.9 10950.9 10940.3 9222
5726.6 2425.3 632 178.7 53.8 3.8 0
2372.5 2327.3 2288.9 2266.8 2263.9 2277.4 2305.2 2353.3 2399.4 2455.1
2530 2605.9 2681.8 2784.5 2919 3127.5 3450.2 3903.6 4434.7 5061.9
5776.6 6491.2 7235.6 7944.5 8858.9 9800.2 10943.2 12018 12557.8 11912.4
9392 5122.5 1435 305.4 65.3 4.8 0
2372.5 2356.2 2342.7 2356.2 2384 2430.1 2488.7 2557.9 2623.2 2696.2
2775.9 2856.6 2942.1 3055.4 3204.3 3420.4 3720.1 4137.9 4657.6 5259.8
5986.9 6761.1 7623.7 8562.1 9579.3 10709.8 11902.8 13025.6 13603.8 13028.5
10254.5 4724.8 1003.7 260.3 53.8 4.8 0
2372.5 2355.2 2351.4 2368.6 2402.3 2456.1 2523.3 2588.6 2664.5 2734.6
2813.4 2890.2 2978.6 3084.2 3237 3456.9 3763.3 4182.1 4712.3 5362.6
6100.3 6909 7790.8 8769.6 9812.7 10960.5 12157.3 13227.3 13704.7 12876.7
9666.7 3934.3 763.6 202.7 40.3 3.8 0
2372.5 2374.4 2389.8 2442.6 2507 2594.4 2700 2805.7 2910.4 3016
3118.8 3229.3 3347.4 3506.9 3739.3 4037.1 4402.1 4867 5424.1 6048.4
6715 7406.6 8153.9 8859.8 9507.2 10055.7 10480.2 10609.9 10137.3 8664.9
5559.5 1631.9 296.8 91.2 23.1 7.7 0
2372.5 2383.1 2411.9 2469.5 2552.1 2655.8 2770.1 2890.2 3008.3 3115.9
3220.6 3322.4 3431 3563.5 3722 3937.2 4223.4 4572.1 4963 5367.4
5776.6 6188.6 6588.2 6904.2 7069.4 7071.4 6920.5 6578.6 5875.5 4880.4
3166.8 1063.3 237.2 77.8 29.8 11.5 0
2372.5 2385 2420.5 2478.1 2563.6 2660.6 2763.4 2862.4 2945.9 3009.3
3045.8 3068.9 3076.5 3088.1 3111.1 3148.6 3248.5 3460.8 3729.7 3992.9
4164.8 4243.6 4228.2 4014 3543.4 2920.9 2230.3 1461.9 851 459.1
245.9 108.5 45.1 18.2 6.7 1 0
2372.5 2390.7 2411.9 2452.2 2482 2498.3 2500.2 2461.8 2391.7 2271.6
2102.6 1891.3 1651.1 1409.1 1175.7 957.6 762.7 631.1 585 579.2
585 581.1 522.5 414 295.8 197.9 131.6 99.9 82.6 67.2
51.9 32.7 13.4 5.8 1.9 0 0
2372.5 2391.7 2386.9 2354.2 2284.1 2177.5 2032.5 1823.1 1549.3 1231.4
934.6 691.6 515.8 422.6 389 382.3 377.5 371.7 362.1 351.6
335.2 299.7 246.9 192.1 147.9 117.2 93.2 73 56.7 42.3
27.9 13.4 5.8 1.9 0 0 0
2372.5 2378.2 2327.3 2204.4 2019 1777.9 1449.4 1089.2 781.9 567.7
454.3 405.3 375.6 350.6 328.5 310.2 300.6 290.1 280.5 270.9
255.5 228.6 194 157.5 123.9 98.9 79.7 61.5 46.1 31.7
16.3 7.7 2.9 0 0 0 0
2372.5 2361 2243.8 2038.2 1752 1396.6 987.4 675.2 504.3 445.7
416.9 390 356.4 316 274.7 240.1 214.2 202.7 210.4 221.9
221.9 208.4 184.4 153.7 121 96.1 74.9 58.6 43.2 28.8
18.2 7.7 2.9 0 0 0 0
2372.5 2354.2 2180.4 1888.4 1498.4 1037.4 677.2 502.4 456.2 431.3
405.3 368.8 325.6 279.5 235.3 197.9 167.1 151.8 145 143.1
144.1 144.1 140.2 127.7 112.4 96.1 80.7 64.4 51.9 41.3
30.7 18.2 3.8 0 0 0 0
2372.5 2351.4 2128.5 1782.7 1319.8 846.2 556.1 473.5 447.6 423.6
390.9 348.7 302.6 255.5 215.2 181.5 160.4 148.9 141.2 134.5
127.7 122 117.2 111.4 103.7 93.2 79.7 67.2 57.6 47.1
34.6 21.1 3.8 0 0 0 0
2372.5 2339.8 2081.4 1687.6 1180.5 722.3 506.2 464.9 442.8 414.9
379.4 340 297.8 251.7 211.3 181.5 163.3 153.7 147 141.2
133.5 127.7 121 114.3 105.7 91.2 73 62.4 51.9 41.3
28.8 13.4 1.9 0 0 0 0
2372.5 2338.9 2067 1652.1 1123.8 676.2 490.8 461 440.9 411.1
374.6 338.1 298.7 255.5 214.2 182.5 165.2 155.6 147.9 142.2
136.4 129.7 122 113.3 100.9 81.6 59.6 49.9 40.3 29.8
19.2 6.7 0 0 0 0 0
2372.5 2340.8 2058.4 1637.7 1099.8 661.8 490.8 460.1 439 410.1
372.7 336.2 298.7 254.5 213.2 181.5 165.2 155.6 148.9 143.1
137.4 129.7 122 113.3 99.9 78.8 57.6 49 38.4 28.8
17.3 5.8 0 0 0 0 0
